Bürkert Global


Zoeken op de Bürkert website

Zoek type  
Zoek tekst  

Nieuwe producten

Klik op het typenummer om alle beschikbare documenten te zien
type   Omschrijving
2035 Multiway Multiport Diaphragm Valve, pneumatically operated
2100 2/2-way Angle-Seat Valve with stainless steel design for media up to +185°C, DN 13-50. Combinable as On/Off System Type 8801-YE
2101 2/2-way Globe Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as On/Off System Type 8801-GC
2103 2/2-way Diaphragm Valve with stainless steel design, weld end or clamp connection, DN 04-DN50. Combinable as On/Off System Type 8801-DF or Continuous System Type 8802-DF
2300 2/2-way Angle-Seat Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-YG
2301 2/2-way Globe Control Valve with stainless steel design for media up to +180°C, DN 13-50. Combinable as Continuous System Type 8802-GD
6144 3/2-way Flipper Solenoid Valve, direct acting, 0 - 10 bar, Sub-base, for neutral gases and liquids
6240 2/2-way solenoid valve, pilot-controlled, for neutral liquids and gases, G1/4 - G3/8, 0-16 bar, switches without differential pressure
6281 2/2-Way Solenoid Valve with servo diaphragm, G 3/8 - G2, 0.2-16 bar, User friendly - one solenoid for all orifices, waterhammer free and low noise
6624 2/2- and 3/2-way Rocker Solenoid Valve for analytical applications. Medium separation for aggressive fluids. DN 1.6 with pressure range vacuum to 2 bar.
6650 2/2 and 3/2 Way Flipper Solenoid Valve for Analytical Applications, only 4.5 mm wide,medium isulation, for aggressive fluids, direct acting, vacuum up to 7 bar, short response times
8012 Flow sensor for continuous flow measurement, measuring principle: optic or magnetic
8022 Flow transmitter/ pulse divider - Microprocessor-controlled electronics, pluggable toflow sensor 8020, 8030 or 8070, removable display unit - 2-wire (4-20 mA) / 3-wire (NPN/PNP) operation
8026 INSERTION - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, PN10, DN15 to DN400 fluidic process connection
8036 INLINE - ELEMENT Paddlewheel Flow Transmitter for continuous flow measurement, DN06 to DN65 fluid process connection
8076 Positive displacement flow transmitter for use in slightly viscous fluids
8081 Flow sensor for continuous measurement - Ultrasonic using transmit time method, low pressure drop, no flow-settling section necessary in the inlet and/or outlet
8112 Trilvork met extension: universeel; met beveiliging tegen droog draaien en over- vullen; met ATEX-certificaten
8137 General purpose high pressure radar level transmitter, compact for level measurement up to 30m, 4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8138 Sanitary and flange radar level transmitter, compact for level measurement up to 20m,4...20 mA/Hart - 2 wires, adjustable with PC, ATEX approvals
8176 Ultrasonic Level Transmitter, non contact; for fluids and solids; Process connection G 1 1/2 A, NPT 1 1/2"
8178 Ultrasonic Level Transmitter, non-contact; especially for water and waste water management
8201 pH Sensor, pH measuring system for hygienic process applications
8202 pH or O.R.P. Transmitter, programmable outputs: two transistor and single or dual analog 4-20 mA (Process and Temp.), diagnostic function
8222 Conductivity Transmitter, Programmable outputs: two transistor and single or dual analog 4-20 mA, wide measuring range
8285 Modular analysis transmitter for pH, ORP, conductivity measurement
8605 Control electronics for proportional valves
8611 Compact Universal controller eCONTROL for flow, pressure or temperature, easy configurable with pneumatically or electrically driven systems
8619 multiCELL - Multifunction Transmitter / Controller, Compatible with the most common flow, pH/O.R.P. conductivity probes, directly connected.
8620 mxCONTROL Multifunction Controller, One controller hardware with dozens of configuration possibilities quickly downloaded via SD card (supplied) or via USB interface, Ethernet or modem communication
8650 AirLINE Ex type 8650 is a modular electrical and pneumatic automation system for use in hazardous areas Zone 1/ 21)
8710 Mass Flow Controller for Gases, "capillary", full scale range 0.005 to 10 lN/min (reference nitrogen)
8719 LFC Liquid Flow Controller, Applicable for liquid dosing up to 600 ml/min (36 l/h), IP65




Naar boven